Motor control, digital power, advanced sensing and control, safety-critical and high-performance embedded applications come with an array of design challenges. You might need to implement high-precision variable speed in a motor control application or high-speed control loop execution in a power conversion application. Your design may need functional safety compliance, or your industrial automation application may require math-intensive functions. To address these real-world design requirements, you need a high-performance solution that provides the processing power of a Digital Signal Controller (DSC) and the design simplicity of a microcontroller (MCU).
The high-performance dsPIC33C family of DSCs features the dsPIC33 “C” core with a Digital Signal Processing (DSP) engine, expanded context-selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals, and faster execution to enable complex, high-speed control loop implementation. Offering 100 MIPS performance, the dsPIC33C family of DSCs provides a path for users of dsPIC33E and dsPIC33F DSCs to develop more sophisticated applications.
dsPIC33C DSCs offer a rich set of peripherals designed to meet diverse needs of demanding high-performance applications. These DSCs offer accelerated CPU performance and a high level of analog integration for real-time control, robust connectivity and advanced sensor interfacing applications.
dsPIC33C DSCs feature integrated high-resolution Pulse-Width Modulation (PWM), dedicated time bases and fast 12-bit Analog-to-Digital Converters (ADCs) peripherals. They are optimized for applications that require variable speed with constant torque and Field-Oriented Control (FOC) for greater efficiency.
The dsPIC33C family of DSCs features dedicated peripherals, including advanced analog and multiple high-resolution PWM generators, to improve the efficiency of digital power conversion and lighting applications that function over widely varying load conditions.
dsPIC33C DSCs are functional safety ready/compliant and offer hardware safety features, FMEDA, safety manual and diagnostic routines that can be easily integrated into your safety-critical designs. These functional safety ready/compliant DSCs are excellent choices for applications targeting ISO 26262 ASIL B, IEC 61508 SIL 2 and IEC 60730 Class B standards.
Our high-performance dsPIC33C DSCs, combined with our ATECC608 CryptoAuthentication™ and TrustAnchor100 (TA100) CryptoAutomotive™ security ICs, and our dsPIC33C MPT family of secure DSCs, which feature an off-die integrated secure subsystem that is based on the Hardware Security Module (HSM) architecture and compliant with the EVITA Full specification for automotive security, allow you to implement robust security in your designs.
Learn how performance-rich, core independent capacitive touch DSCs enable robust capacitive sensing applications with their autonomous touch acquisition, superior touch performance, accelerated processing, security and functional safety.
Our most popular hardware development boards available for dsPIC33 products are shown below. To learn more about various development boards, please visit the Hardware Development Tools page.
The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers.
The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.
Quickly prototype your application using the high-performance dsPIC33CK DSC with our cost-effective dsPIC33CK64MC105 Curiosity Nano Evaluation Kit that includes an on-board debugger.
The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing 3-phase sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications
dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices.
Prototype your robust touch and advanced sensor applications using our ISO 26262-compliant dsPIC33CK1024MP710 DSC with dsPIC33C Touch CAN LIN Board that includes an on-board integrated programmer/debugger, CAN, LIN and SENT transceivers.
A single Integrated Development Environment (IDE) supporting all PIC MCUs and dsPIC33 DSCs
A free graphical programming environment that generates seamless, easy-to-understand C code
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
Title
|
|
---|---|
Intelligent Power Supply Design Solutions Brochure | Download |
This free class covers CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application.
This class presents deep-dive information on the architecture, set up, demonstration and pitfalls of the most common dsPIC33C peripherals.
This video introduces our latest dsPIC33C family of DSCs offering single-core and dual-core variants for time-critical control and high-performance embedded applications.